BURNDY
FD72F18T10, Substation - Copper Stud Connector
Image of FD72F18T10 FD72F18T10, Substation - Copper Stud Connector
Image of FD72F18T10 FD72F18T10, Substation - Copper Stud Connector

FD72F18T10, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD72F18T10

Copper Stud Connectors.

  • For use on stud to pads
  • Allows for bolting cable and tubing terminals to equipment studs
  • Hex captured bolts provide one-wrench installation

General

Application

Substation

Catalog Number

FD72F18T10

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

6

Physical Attribute - Pad Configuration

6x4 - 6 holes

Physical Attribute - Pad Orientation

In-line

Plated

No

Plating Type

Unplated

Product Type

Mechanical

Type

Studs

UPC

781810453919

UPC 14 Digit GTIN

00781810453919

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

4.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

214 mm

Dimension - Length Overall inch

8.42 in

Dimension - N inch

1.13 in

Dimension - Pad Width inch

6.00 in

Dimension - Pin Diameter fraction

4 in

Dimension - Pin Diameter inch

4.000 in

Dimension - Thread Size

5/8-10

Dimension - Threads per inch

10

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Stud Connector

Physical Attribute - Number of Holes

6

Physical Attribute - Pad Configuration

6x4 - 6 holes

Physical Attribute - Pad Orientation

In-line

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1