
Brand: Burndy
Catalog ID: FDA63T0134N
Application
Substation
Catalog Number
FDA63T0134N
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4 holes
Physical Attribute - Pad Orientation
90 Degree - horizontal
Type
Studs
UPC
621945077867
UPC 14 Digit GTIN
00621945077867
Dimension - Height mm
0 mm
Dimension - Pad Width inch
3.00 in
Dimension - Pin Diameter fraction
1/2 in
Dimension - Pin Diameter inch
0.5 in
Conductor - Connection Combination
Stud to Bar
Standards - RoHS Compliance Status
UI
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4 holes
Physical Attribute - Pad Orientation
90 Degree - horizontal
Minimum Pack Quantity
1