
Brand: Burndy
Catalog ID: FDA67T1214
Application
Substation
Catalog Number
FDA67T1214
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Pad Orientation
90 Degree - horizontal
Plated
N
Plating Type
Unplated
Type
Studs
UPC
621945251427
UPC 14 Digit GTIN
00621945251427
Dimension - D inch
3.00 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
159 mm
Dimension - Length Overall inch
6.25 in
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter fraction
1-1/2 in
Dimension - Pin Diameter inch
1.5 in
Dimension - Threads per inch
12
Conductor - Connection Combination
Stud to Bar
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Connector Type
Stud Connector
Physical Attribute - Pad Orientation
90 Degree - horizontal
Minimum Pack Quantity
1