BURNDY
Image of FDR67B6J38OV FDR67B6J38OV, Substation - Copper Stud Connector
Image of FDR67B6J38OV FDR67B6J38OV, Substation - Copper Stud Connector

FDR67B6J38OV, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FDR67B6J38OV

Copper Stud Connectors.

Product details

General

Application

Substation

Catalog Number

FDR67B6J38OV

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

2x3.25 - 4 holes

Physical Attribute - Pad Orientation

90 Degree - vertical

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945276086

UPC 12 Digit

6219452760866

Dimensions

Dimension - B Length fraction

2-9/50 in

Dimension - B Length inch

2.18 in

Dimension - D inch

3.25 in

Dimension - Height mm

0 mm

Dimension - N inch

0.63 in

Dimension - Pad Width inch

2.00 in

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.500 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads