BURNDY
FDR67T1215CG1, Substation - Copper Stud Connector
Image of FDR67T1215CG1 FDR67T1215CG1, Substation - Copper Stud Connector
Image of FDR67T1215CG1 FDR67T1215CG1, Substation - Copper Stud Connector

FDR67T1215CG1, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FDR67T1215CG1

Stud Connector, 1-1/2" Stud (RUN), 3/4 x 5 CU Bar (Tap), Material: Cast Copper Alloy.

  • For use on stud to pads
  • Allows for bolting cable and tubing terminals to equipment studs
  • The pad is in a flag position to stud versus in-line

General

Application

Substation

Catalog Number

FDR67T1215CG1

Connector Type

Stud Connector

Material

Copper Alloy, Cast

Material - Hardware

Durium

Physical Attribute - Pad Orientation

90 Degree - vertical

Plated

Yes

Plating Type

Tin Plated Pad

Product Type

Mechanical

Type

Studs

UPC

621945105317

UPC 14 Digit GTIN

00621945105317

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

7.50 in

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.50 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Bar

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Configuration

Connector Type

Stud Connector

Physical Attribute - Pad Orientation

90 Degree - vertical

Logistics

Minimum Pack Quantity

1