BURNDY
FDR70CG4, Substation - Copper Stud Connector
Image of FDR70CG4 FDR70CG4, Substation - Copper Stud Connector

FDR70CG4, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FDR70CG4

Stud Connector, 3" Stud, Material: Cast Copper Alloy.

  • For use on stud to pads
  • Allows for bolting cable and tubing terminals to equipment studs
  • The pad is in a flag position to stud versus in-line

General

Application

Substation

Catalog Number

FDR70CG4

Connector Type

Stud Connector

Installation Torque Recommended in-lb

660 lbs-in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

90 Degree - vertical

Plated

Y

Plating Type

Tin Plated

Type

Studs

UPC

621945225640

UPC 14 Digit GTIN

00621945225640

Dimensions

Dimension - B Length fraction

2-22/25 in

Dimension - B Length inch

2.88 in

Dimension - D inch

4.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

233 mm

Dimension - Length Overall inch

9.18 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Force Related

Installation Torque Recommended in-lb

660 lbs-in

Configuration

Connector Type

Stud Connector

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

90 Degree - vertical

Logistics

Minimum Pack Quantity

1