BURNDY
Image of 0000385993D0 Fence Gate Assembly -Exothermically Welded

Fence Gate Assembly -Exothermically Welded

Brand: Burndy

Catalog ID: 0000385993D0

Fence Gate Assembly - Exothermically welded, 4/0 Cable 24 length, Fits 2 1/2" to 3" Gate Post x 1 1/2" to 2" Gate Frame - Left Hand - No Ground Conductor

  • Fence Gate Assembly Exothermically welded
  • 4/0 Cable, 24" Length
  • Fits 2-1/2" to 3" Gate Post x 1-1/2" to 2" Gate Frame - Left Hand
  • No Ground Conductor

General

Catalog Number

0000385993D0

Material

Copper

UPC

781810679302

Dimensions

Length

24 in