BURNDY
Image of FL1825X03B FL1825X03B, Uninsulated Flag Style Female Quick Disconnect For 22 - 18 AWG (.25 x .03)
Image of FL1825X03B FL1825X03B, Uninsulated Flag Style Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

FL1825X03B, Uninsulated Flag Style Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

FL1825X03B

  • Flag-style female quick disconnects provide quick, reliable, snap-together interconnections without the use of tools
  • Side entrance chamfer permits connections of 90° without bending the wire

Product details

General

Catalog Number

FL1825X03B

Connector Type

Flag Female Quick Disconnect

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810327845

UPC 12 Digit

7818103278455

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - Length Overall inch

0.50 in

Dimension - Outside Diameter inch

0.13 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999