BURNDY
Image of 000038030900 Flint Ignitor
Image of 000038030900 Flint Ignitor

Flint Ignitor

Brand: Burndy

Catalog ID: 000038030900

Flint Ignitor

  • Flint Ignitor is used to ignite the starting powder
  • Each mold sold with a frame has the Flint Ignitor included
  • Replacement Flints are available: 38-0309-01

General

Catalog Number

000038030900

Material

Aluminum

Type

Tools & Accessories

UPC

781810570111

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in