
Brand: Burndy
Catalog ID: FN63T13G2
Catalog Number
FN63T13G2
Connector Type
Hardware
UPC
781810234693
UPC 14 Digit GTIN
00781810234693
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Hardware
Carton Quantity
6
Minimum Pack Quantity
10
Pallet Quantity
216