
Brand: Burndy
Catalog ID: FORCEGAUGE11
Application
Force Testing
Application - For Use On
Use with 11-Ton Crimpers: Y644HSXT, PAT644 and PAT444S Series
Catalog Number
FORCEGAUGE11
Tool Type
Gauge, Force Test
Type
Gauge
UPC
621945461260
Dimensions
1.24 in x 3.98 in x 9 in
Height
9 in
Length
1.24 in
Weight
2.7 lb
Width
3.98 in
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
Gauge, Ram Puck and V-block Adapters, Plastic Case