BURNDY
Image of MR10G6 Full Cycle Ratchet Crimper for Nuclear Applications, #22 AWG-10 AWG
Image of MR10G6 Full Cycle Ratchet Crimper for Nuclear Applications, #22 AWG-10 AWG

Full Cycle Ratchet Crimper for Nuclear Applications, #22 AWG-10 AWG

Brand:

Burndy

Catalog ID:

MR10G6

Full Cycle Ratchet Crimper, Nuclear, #22-10 AWG.

  • Long handles provide greater mechanical advantage
  • Adjustable stop for terminals (lowers for splices)
  • Color-coded die grooves
  • Fully protected ratchet mechanism
  • Reinforced heavy duty back
  • High strength aluminum body

Product details

General

Application

Crimping

Application - For Use On

Nylon Insulated Terminals

Catalog Number

MR10G6

Die Type

Permanent Die Grooves

Tool Type

Hand Operated Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810029961

UPC 12 Digit

7818100299611

Dimensions

Length

11.15 in

Conductor Related

Crimping Ranges

#22 - #10 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings