BURNDY
Image of GA2 GA2, Copper Ground Clamp for Water Ground Pipe

GA2, Copper Ground Clamp for Water Ground Pipe

Brand: Burndy

Catalog ID: GA2

Copper Ground Clamp for Water Ground Pipe, #12-#2 Cu AWG, 1/2" to 1" Pipe

  • Copper Ground Clamp
  • #12-#2 AWG
  • 1/2" to 1" Pipe

General

Catalog Number

GA2

Installation Torque Recommended in-lb

50

Material

Copper

Plated

N

Plating Type

Unplated

UPC

781810421925

UPC 14 Digit GTIN

00781810421925

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

2AWG to 12 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

50

Logistics

Carton Quantity

1

Minimum Pack Quantity

11

Pallet Quantity

1