BURNDY
Image of GA25H26 GA25H26, Mech Ground Conn for Copper Cable to H-Beam

GA25H26, Mech Ground Conn for Copper Cable to H-Beam

Brand: Burndy

Catalog ID: GA25H26

Mechanical Ground Connector for Copper Cable to "H" Beam; Accommodates: "H" Beam 1-7/8" - 2-1/2" x 2-1/2"; #4 Solid - 2/0 Stranded Copper

  • High copper alloy ground connector
  • Joins wide range of cable parallel to "H" beams or square tube
  • Silicon bronze for superior corrosion protection

General

Application

For Joining A Wide Range Of Copper Cable Parallel To H Beams Or Square Tube

Catalog Number

GA25H26

EU RoHS Indicator

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GA-H

UPC

781810001677

UPC 14 Digit GTIN

00781810001677

Dimensions

Dimension - Height fraction

4-3/4 in

Dimension - Height inch

4.75 in

Dimension - Height mm

120.7 mm

Dimension - Width inch

4.00 in

Dimension - Width mm

102 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Solid Size Range

4 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended Run in-lb

240 Lb in

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

1080