
Brand: Burndy
Catalog ID: GA25H29TN
Catalog Number
GA25H29TN
Installation Torque Recommended Run in-lb
240 Lb in
Material
Copper
Plated
Y
Plating Type
Tin Plated
UPC
621945462724
UPC 14 Digit GTIN
00781810415146
Dimension - Height fraction
4-3/4 in
Dimension - Height inch
4.75 in
Dimension - Height mm
0 mm
Dimension - Width inch
4 in
Dimension - Width mm
102 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Solid Size
2/0 AWG
Conductor - Copper Str Size
250 kcmil
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX
Installation Torque Recommended Run in-lb
240 Lb in
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
720