BURNDY
Image of GA3 GA3, Water Pipe Ground Connector

GA3, Water Pipe Ground Connector

Brand: Burndy

Catalog ID: GA3

WATER GROUND PIPE.

General

Catalog Number

GA3

Material

Copper Alloy

UPC

781810424087

UPC 14 Digit GTIN

00781810424087

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

12