
Brand: Burndy
Catalog ID: GA600H30SS
Application
Common for substation security fence applications, as well as high security fences surrounding data enters, power plants and other large industrial facilities
Catalog Number
GA600H30SS
Construction Material - Main
Copper Alloy
EU RoHS Indicator
Contact Manufacturer
Material
Cast copper alloy
Material - Hardware
Stainless Steel
Sub Brand
Ground Clamp
Type
GA-H30SS
UPC
621945522930
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Size
#4 AWG - 300 Kcmil
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
300