BURNDY
Image of GA800H30SS GA800H30SS, Mechanical Ground Connector for Copper Cable to 8" Square Fence Post, Stainless Steel
Image of GA800H30SS GA800H30SS, Mechanical Ground Connector for Copper Cable to 8" Square Fence Post, Stainless Steel

GA800H30SS, Mechanical Ground Connector for Copper Cable to 8" Square Fence Post, Stainless Steel

Brand: Burndy

Catalog ID: GA800H30SS

Heavy Duty Mechanical Ground Connector for Copper Cable to 8" Square Fence Post; Accommodates: #4 AWG - 300 kcmil Copper.

  • Stainless steel hardware
  • Approved for direct burial in earth and concrete
  • 8" square post

Product details

General

Application

Common for substation security fence applications, as well as high security fences surrounding data enters, power plants and other large industrial facilities

Catalog Number

GA800H30SS

Construction Material - Main

Copper Alloy

EU RoHS Indicator

Contact Manufacturer

Material

Cast copper alloy

Material - Hardware

Stainless Steel

Sub Brand

Ground Clamp

Type

GA-H30SS

UPC

621945522947

Conductor Related

Conductor Size

#4 AWG - 300 Kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Minimum Pack Quantity

1