BURNDY
Image of GAR1734 GAR1734, Mech Ground Conn, Cable to Rod or Pipe

GAR1734, Mech Ground Conn, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR1734

Mechanical Grounding Connector, Cable to Rod or Pipe, 300 - 500 kcmil, 1-5 /8" to 1-7/8" Rod, 1-1/2" Pipe

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR1734

Installation Torque Recommended in-lb

480 LBS/in

Installation Torque Recommended Run in-lb

480 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Bright Dipped

U Bolt Type

302

UPC

781810234600

UPC 14 Digit GTIN

00781810234600

Dimensions

Dimension - B Length inch

2.50 in

Dimension - Height fraction

4-5/8 in

Dimension - Height inch

4.63 in

Dimension - Height mm

117.6 mm

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.38 in

Dimension - Outside Diameter inch

1.90 in

Dimension - Width fraction

2-5/8 in

Dimension - Width inch

3.62 in

Dimension - Width mm

92 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

300 Kcmil

Conductor - Copper Str Size

500 Kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

1 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

1 1/2 IPS IPS

Conductor - Pipe or Round Tube Size Range

1-1/2 in

Conductor - Rod Size

1.620-1.90 in

Conductor - Rod Size Range

1 5/8 in-1 7/8 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Installation Torque Recommended Run in-lb

480 Lb in

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1