BURNDY
GAR2029W, Mech Ground Conn, Cable to Rod or Pipe, Tin Plated
Image of GAR2029W GAR2029W, Mech Ground Conn, Cable to Rod or Pipe, Tin Plated

GAR2029W, Mech Ground Conn, Cable to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR2029W

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 3" Pipe, 3"-3-1/2" Rod, Tin Plated.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR2029W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

267

UPC

781810176320

UPC 14 Digit GTIN

00781810176320

Dimensions

Dimension - B Length inch

3.50 in

Dimension - Height inch

5.63 in

Dimension - Height mm

143 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Dimension - Outside Diameter inch

3.50 in

Dimension - Width inch

4.81 in

Dimension - Width mm

122 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0 AWG-250 Kcmil

Conductor - Copper Str Size

1/0;2/0;3/0;4/0;250

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

3;3 1/2

Conductor - Copper Tube Std Size Range

3-3 1/2

Conductor - Pipe or Round Tube Size

3 in

Conductor - Rod Size

3 - 3.5 in

Conductor - Rod Size Range

3

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

3

Minimum Pack Quantity

8

Pallet Quantity

720