BURNDY
Image of GAR3903BU GAR3903BU, Mechanical Grounding Connector, Conductor to Water Pipe
Image of GAR3903BU GAR3903BU, Mechanical Grounding Connector, Conductor to Water Pipe
Image of GAR3903BU GAR3903BU, Mechanical Grounding Connector, Conductor to Water Pipe
Image of GAR3903BU GAR3903BU, Mechanical Grounding Connector, Conductor to Water Pipe
+2
Image of GAR3903BU GAR3903BU, Mechanical Grounding Connector, Conductor to Water Pipe

GAR3903BU, Mechanical Grounding Connector, Conductor to Water Pipe

Brand:

Burndy

Catalog ID:

GAR3903BU

Mechanical Grounding Connector, Conductor to Pipe, 4-4/0 AWG, 1-1/4"-2" Pipe, 3/8" Stud. Silicon bronze hardware.

  • Cable clamp swivels at 90°
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • High conductivity copper ground connector for connecting a small/medium range copper ground conductor to water pipe, structural and reinforcing rod shapes

Features: Type GAR-BU Is A High-Conductivity Copper Ground Connector For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Cable Clamp Swivels At 90 DEG, Permits Parallel Grounding Of One Pipe Or A 90 DEG Cable Run For Grounding Several Parallel Pipes, One-Wrench Installation, Simplified Installation, DURIUM Silicon Bronze Hardware (-BU Series), Long Lasting Corrosion Resistance And Acceptable For Direct Burial In Earth Or Concrete, UL467 Listed, Provides Quality Assurance To Recognized Industry NEC Standards From An Independent Party, Ground Rod Size: 1-1/4 - 2 IN, Tube (ips) Size: 1-1/4 - 2 IN, Height: 4 IN, Width: 4-1/4 IN, Installation Torque: 240 IN-LB

Product details

General

Application

For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes

Catalog Number

GAR3903BU

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GAR-BU

U Bolt Type

1032

UPC

781810001509

UPC 12 Digit

7818100015099

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

4.00 in

Dimension - Height mm

101.6 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

2.38 in

Dimension - Width inch

4.25 in

Dimension - Width mm

108 mm

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Copper Str Size

4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Size Range

4 AWG - 4/0 AWG

Conductor - Copper Tube Std Size

1 1/4;2

Conductor - Copper Tube Std Size Range

1 1/4-2

Conductor - Pipe or Round Tube Size

1.25 - 2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads