BURNDY
Image of GAR3903TCTNET GAR3903TCTNET, Mech Ground, 2 Hole Lug to Pipe/Rod

GAR3903TCTNET, Mech Ground, 2 Hole Lug to Pipe/Rod

Brand: Burndy

Catalog ID: GAR3903TCTNET

1-1/4" to 2" IPS; Mounting pad allows direct connection of a 2-hole compression terminal to water pipe; tin plated; UL/CSA.

  • Mechanical Water Pipe Ground Connector
  • 2-Hole Lug to Pipe or Rod
  • Tin Plated
  • 1-1/4" to 2" IPS
  • Mounting pad allows direct connection of a 2-hole compression terminal to water pipe
  • UL/CSA

General

Catalog Number

GAR3903TCTNET

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Configuration

2.50 x 2.50 - 3 Hole

Plated

Y

Plating Type

Tin - Electro Plated

Type

Rod or Tube Clamp with Mounting Pad

UPC

781810035436

UPC 14 Digit GTIN

00781810035436

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Pad Configuration

2.50 x 2.50 - 3 Hole

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

720