




Brand: Burndy
Catalog ID: GAR3904BU
Application
For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes
Catalog Number
GAR3904BU
Installation Torque Recommended in-lb
200 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)
Product Type
Mechanical
Sub Brand
MECHANICAL CONNECTOR
Type
GAR-BU
U Bolt Type
1033
UPC
781810001516
UPC 14 Digit GTIN
00781810001516
Dimension - B Length inch
1.75 in
Dimension - Height inch
6.50 in
Dimension - Height mm
165.1 mm
Dimension - Length Overall inch
1.75 in
Dimension - Outside Diameter inch
4.00 in
Dimension - Width inch
6.00 in
Dimension - Width mm
152 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
4 AWG - 4/0 AWG
Conductor - Copper Str Size
4;3;2;1;1/0;2/0;3/0;4/0
Conductor - Copper Str Size Range
4 AWG - 4/0 AWG
Conductor - Copper Tube Std Size
2 1/2;3 1/2
Conductor - Copper Tube Std Size Range
2 1/2-3 1/2
Conductor - Pipe or Round Tube Size
2.5 - 3.5 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
200 LBS/in
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1050