BURNDY
Image of GAR3904TC GAR3904TC, Mech Ground Conn, For 2 Hole Lug to Pipe or Rod

GAR3904TC, Mech Ground Conn, For 2 Hole Lug to Pipe or Rod

Brand: Burndy

Catalog ID: GAR3904TC

Mechanical Grounding Connector, For 2 Hole Lug to Pipe or Rod, 2-1/2"- 3-1/2" IPS. Pre-drilled pad for (2) 3/8” bolts on 1” centers. Silicon bronze hardware.

  • Large, smooth connector contact area between pipe and ground clamp to maximize contact area between connector and pipe
  • Pre-drilled pad for 2-3/8" bolts on 1" centers to allow for direct mounting of 2-hole compression terminals up to 750 kcmil to pipe
  • One-wrench installation
  • UL467 Listed for the US and Canadian Markets

General

Application

For Direct Burial, Water Pipe As Well As Structural And Reinforcing Rod Shapes

Catalog Number

GAR3904TC

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

3

Physical Attribute - Pad Configuration

2.50 x 2.50 - 3 Holes

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

Rod or Tube Clamp with Mounting Pad

U Bolt Type

1033

UPC

781810001578

UPC 14 Digit GTIN

00781810001578

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Height inch

6.50 in

Dimension - Height mm

165.1 mm

Dimension - Length Overall inch

2.50 in

Dimension - Outside Diameter inch

4.00 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Dimension - Width inch

6.50 in

Dimension - Width mm

165 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Tube EH Size

2 1/2;3 1/2

Conductor - Copper Tube EH Size Range

2 1/2-3 1/2

Conductor - Pipe or Round Tube Size

2.5 - 3.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Physical Attribute - Number of Holes

3

Physical Attribute - Pad Configuration

2.50 x 2.50 - 3 Holes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1050