BURNDY
GAR3906BUTN, Mechanical Grounding Connector, Tin Plated
Image of GAR3906BUTN GAR3906BUTN, Mechanical Grounding Connector, Tin Plated

GAR3906BUTN, Mechanical Grounding Connector, Tin Plated

Brand: Burndy

Catalog ID: GAR3906BUTN

ACTUAL O.D.: 6.62 in. [168] 4 Str (.232) - 4/0 Str (.528) AWG 25mm2 Str [6.6] - 95mm2 str [12.0] TQ: 200 lb-in [22.5 Nm] Tin Plated.

  • Cable clamp swivels at 90°
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets

General

Catalog Number

GAR3906BUTN

Installation Torque Recommended in-lb

200 lb-in

Material

Copper Alloy

Plated

N

Plating Type

Tin Electro Plated

UPC

781810501115

UPC 14 Digit GTIN

00781810501115

Dimensions

Dimension - Height inch

8.50 in

Dimension - Height mm

215.9 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

6.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Pipe or Round Tube Size

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

200 lb-in

Logistics

Carton Quantity

6

Minimum Pack Quantity

12

Pallet Quantity

546