
Brand: Burndy
Catalog ID: GAR3908
Application
For Connecting Copper Ground Conductor to Fence Posts, Water Pipe, Structural and Reinforcing Rod Shapes
Catalog Number
GAR3908
Installation Torque Recommended in-lb
200 lb-in
Material
Copper Alloy
Material - Hardware
Galvanized Steel
Plated
No
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GAR3902
U Bolt Type
1029G
UPC
781810234075
UPC 14 Digit GTIN
00781810234075
Dimension - B Length inch
1.75 in
Dimension - Height inch
12.00 in
Dimension - Height mm
304.8 mm
Dimension - Length Overall inch
1.75 in
Dimension - Outside Diameter inch
10.75 in
Dimension - Width inch
12.75 in
Dimension - Width mm
324 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
4 AWG - 4/0 AWG
Conductor - Copper Str Size
4;3;2;1;1/0;2/0;3/0;4/0
Conductor - Copper Str Size Range
4 AWG - 4/0 AWG
Conductor - Copper Tube Std Size
10
Conductor - Copper Tube Std Size Range
10
Conductor - Pipe or Round Tube Size
10 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
200 lb-in
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
270