BURNDY
Image of GAR3908BU GAR3908BU, Mech Ground Conn, Conductor to Water Pipe

GAR3908BU, Mech Ground Conn, Conductor to Water Pipe

Brand: Burndy

Catalog ID: GAR3908BU

Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 10" Pipe, 3/8" Stud, silicon bronze hardware

  • Cable clamp swivels at 90°
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • High conductivity copper ground connector for connecting a small/medium range copper ground conductor to water pipe, structural and reinforcing rod shapes

General

Application

For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes

Catalog Number

GAR3908BU

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

200 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GAR-BU

U Bolt Type

1029

UPC

781810001554

UPC 14 Digit GTIN

00781810001554

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

12.00 in

Dimension - Height mm

304.8 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

10.75 in

Dimension - Width inch

12.75 in

Dimension - Width mm

324 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Copper Str Size

4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Size Range

4 AWG - 4/0 AWG

Conductor - Copper Tube Std Size

10

Conductor - Copper Tube Std Size Range

10

Conductor - Pipe or Round Tube Size

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

200 lb-in

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

270