
Brand: Burndy
Catalog ID: GAR3909
Application
For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Direct Burial Cables
Catalog Number
GAR3909
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
200 lb-in
Material
Copper Alloy
Material - Hardware
Galvanized Steel
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GAR3902
U Bolt Type
1030G
UPC
781810234082
UPC 14 Digit GTIN
00781810234082
Dimension - B Length inch
1.75 in
Dimension - Height inch
14.00 in
Dimension - Height mm
355.6 mm
Dimension - Length Overall inch
1.75 in
Dimension - Outside Diameter inch
12.75 in
Dimension - Width inch
14.75 in
Dimension - Width mm
375 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
4 AWG - 4/0 AWG
Conductor - Copper Str Size
4;3;2;1;1/0;2/0;3/0;4/0
Conductor - Copper Str Size Range
4 AWG - 4/0 AWG
Conductor - Copper Tube Std Size
12
Conductor - Copper Tube Std Size Range
12
Conductor - Pipe or Round Tube Size
12 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
200 lb-in
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1