BURNDY
GAR396925BU, Mech Ground Conn, Conductor to Water Pipe
Image of GAR396925BU GAR396925BU, Mech Ground Conn, Conductor to Water Pipe

GAR396925BU, Mech Ground Conn, Conductor to Water Pipe

Brand: Burndy

Catalog ID: GAR396925BU

Mechanical Grounding Connector - Conductor to Water Pipe, #8 - 1/0 AWG; 2-1/2" Pipe; UL/CSA; Rated for Direct Burial.

  • Cable clamp swivels at 90°
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets

General

Catalog Number

GAR396925BU

Installation Torque Recommended in-lb

200 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

UPC

781810421970

UPC 14 Digit GTIN

00781810421970

Dimensions

Dimension - Height inch

4.00 in

Dimension - Height mm

101.6 mm

Dimension - Width inch

4.50 in

Dimension - Width mm

114 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

#8 AWG - 1/0 AWG

Conductor - Copper Str Size

8;7;6;5;4;3;2;1;1/0

Conductor - Copper Str Size Range

8 AWG - 1/0 AWG

Conductor - Copper Tube Std Size

2 1/2

Conductor - Copper Tube Std Size Range

2 1/2

Conductor - Pipe or Round Tube Size

2.50 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Force Related

Installation Torque Recommended in-lb

200 lb-in

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1