BURNDY
GAR6426SE, Mechanical Grounding Connector, Cable to Rod or Pipe
Image of GAR6426SE GAR6426SE, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR6426SE, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR6426SE

Mechanical Grounding Connector, 4 SOL - 2/0 STR; PIPE SIZE: 3/8" IPS; ROD SIZE: 5/8" - 3/4" with split lock washers; Direct Burial.

  • Mechanical Ground Connector
  • 4 Sol-2/0 Str
  • 3/8" IPC, 5/8"-3/4" Rod
  • Supplied with split lock washers
  • Direct Burial

General

Catalog Number

GAR6426SE

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810503973

UPC 14 Digit GTIN

00781810503973

Dimensions

Dimension - Height inch

1.50 in

Dimension - Height mm

38 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.56 in

Dimension - Width inch

2.06 in

Dimension - Width mm

52 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Pipe or Round Tube Size

3/8 in

Conductor - Rod Size

0.625in - 0.75in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

1

Minimum Pack Quantity

500

Pallet Quantity

1