BURNDY
Image of GAR6429W GAR6429W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
Image of GAR6429W GAR6429W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR6429W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR6429W

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 3/8" Pipe, 5/8"-3/4" Rod, #5-#6 Rebar, Tin Hot Dipped.

  • Wire to Rebar
  • Fence Post Grounding Connector
  • Wire to Pipe
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for US and Canadian Markets
  • Select connectors qualified to IEEE-837-2014

Product details

General

Catalog Number

GAR6429W

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

269

UPC

781810103821

UPC 12 Digit

7818101038211

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Dimension - Outside Diameter inch

0.68 in

Dimension - Width inch

2.06 in

Dimension - Width mm

52 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

1/0;2/0;3/0;4/0;250

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

3/8

Conductor - Copper Tube Std Size Range

3/8

Conductor - Pipe or Round Tube Size

3/8 in

Conductor - Rebar Size

5;6

Conductor - Rebar Size Range

5-6

Conductor - Rod Size

0.625in - 0.75in

Conductor - Rod Size Range

5/8-3/4

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings