BURNDY
GAR8629, Mech Grounding Conn, Cable to Rod or Pipe, IEEE 837
Image of GAR8629 GAR8629, Mech Grounding Conn, Cable to Rod or Pipe, IEEE 837
Buy America(n) Qualified

GAR8629, Mech Grounding Conn, Cable to Rod or Pipe, IEEE 837

Brand: Burndy

Catalog ID: GAR8629

Mechanical Grounding Connector, Cable to Rod or Pipe, 2 AWG (Sol)- 250 kcmil, 6" Pipe, Silicon bronze hardware.

  • IEEE 837-2014 Qualified
  • Third-party laboratory test results available
  • UL467
  • High Copper Alloy Cast Body with Silicon Bronze Hardware
  • Parallel or 90° Copper Cable Connection
  • Rated for Direct Burial in earth or concrete
  • Installation Torque: 480 IN-LB

General

Catalog Number

GAR8629

Installation Torque Recommended in-lb

480 lb-in

Material

Cast Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Bright Dipped

UPC

781810030929

UPC 14 Digit GTIN

00781810030929

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Height fraction

8-13/16 in

Dimension - Height inch

8.81 in

Dimension - Height mm

223.8 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length BB inch

1.81 in

Dimension - Length Overall inch

1.81 in

Dimension - Outside Diameter inch

6.63 in

Dimension - Width fraction

8-3/8 in

Dimension - Width inch

8.38 in

Dimension - Width mm

213 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

6 IPS IPS

Conductor - Copper Tube Std Size Range

6 IPS IPS

Conductor - Pipe or Round Tube Size

6 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837 2014 Qualified

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Pallet Quantity

350