BURNDY
GAR8629W, Mech Grounding Conn, Cable to Rod/Pipe, Tin Plate
Image of GAR8629W GAR8629W, Mech Grounding Conn, Cable to Rod/Pipe, Tin Plate

GAR8629W, Mech Grounding Conn, Cable to Rod/Pipe, Tin Plate

Brand: Burndy

Catalog ID: GAR8629W

Mechanical Grounding Connector, Cable to Rod or Pipe, 2 AWG (Sol)- 250 kcmil, 6" Pipe, Tin Hot Dipped.

  • Wire to Rebar
  • Fence Post Grounding Connector
  • Wire to Pipe
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for US and Canadian Markets
  • Select connectors qualified to IEEE-837-2014

General

Catalog Number

GAR8629W

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

UPC

781810227442

UPC 14 Digit GTIN

00781810227442

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Height inch

8.81 in

Dimension - Height mm

223.8 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length BB inch

1.81 in

Dimension - Length Overall inch

1.81 in

Dimension - Outside Diameter inch

6.63 in

Dimension - Width inch

8.38 in

Dimension - Width mm

213 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

1/0;2/0;3/0;4/0;250

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

6

Conductor - Copper Tube Std Size Range

6

Conductor - Pipe or Round Tube Size

6 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

2

Minimum Pack Quantity

20

Pallet Quantity

1