BURNDY
GAR8634, Mech Grounding Connector, Cable to Rod or Pipe
Image of GAR8634 GAR8634, Mech Grounding Connector, Cable to Rod or Pipe
Image of GAR8634 GAR8634, Mech Grounding Connector, Cable to Rod or Pipe

GAR8634, Mech Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR8634

Mechanical Grounding Connector, Cable to Rod or Pipe, 300 kcmil - 500 kcmil, 6" Pipe

  • Wire to Rebar
  • Fence Post Grounding Connector
  • Wire to Pipe
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for US and Canadian Markets
  • Select connectors qualified to IEEE-837-2014

General

Catalog Number

GAR8634

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Bright Dipped

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)

Product Type

Mechanical

UPC

781810215814

UPC 14 Digit GTIN

00781810215814

Dimensions

Dimension - B Length inch

1.31 in

Dimension - Height fraction

8-13/16 in

Dimension - Height inch

8.75 in

Dimension - Height mm

222.3 mm

Dimension - L Length Overall mm

52 mm

Dimension - Length BB inch

2.06 in

Dimension - Length Overall inch

2.06 in

Dimension - Outside Diameter inch

6.63 in

Dimension - Width fraction

8-3/8 in

Dimension - Width inch

8.38 in

Dimension - Width mm

213 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

300 kcmil - 500 kcmil

Conductor - Copper Str Size

300;350;400;450;500

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

6

Conductor - Copper Tube Std Size Range

6

Conductor - Pipe or Round Tube Size

6 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

3

Minimum Pack Quantity

1

Pallet Quantity

1