BURNDY
GARH1829, Mech Ground Conn, Cable to Rod or Pipe, IEEE 837
Image of GARH1829 GARH1829, Mech Ground Conn, Cable to Rod or Pipe, IEEE 837
New

GARH1829, Mech Ground Conn, Cable to Rod or Pipe, IEEE 837

Brand: Burndy

Catalog ID: GARH1829

Cast copper alloy grounding connector for joining one conductor in parallel or perpendicular to a fence post or pipe. Assembled with DURIUM™ silicon bronze hardware. Rated for Direct Burial in earth or concrete.

  • IEEE 837-2014 Qualified
  • Third-party laboratory test results available
  • UL467
  • High Copper Alloy Cast Body with Silicon Bronze Hardware
  • Parallel or 90° Copper Cable Connection
  • Rated for Direct Burial in earth or concrete

General

Application

For joining a range of cable, parallel or at right angles to rod or tube

Catalog Number

GARH1829

UPC

621945733329

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

2/0 Sol - 250 kcmil

Conductor - Rod Size Range

2" - 2-3/8"

Certifications And Compliance

Industry Standard(s)

  • UL 467
  • IEEE 837