BURNDY
Image of GB26T4TN GB26T4TN, Mechanical Grounding Connector, Cable to Bar, Tin Plated

GB26T4TN, Mechanical Grounding Connector, Cable to Bar, Tin Plated

Brand: Burndy

Catalog ID: GB26T4TN

Mechanical Grounding Connector, Cable to 1/2" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str), Tin Plated.

  • High copper alloy tin-plated ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

General

Catalog Number

GB26T4TN

Installation Torque Recommended in-lb

240 lb-in

UPC

781810541135

UPC 14 Digit GTIN

00781810541135

Dimensions

Dimension - Height inch

2.18 in

Dimension - Height mm

55.4 mm

Dimension - Width fraction

1-5/9 in

Dimension - Width inch

1.56 in

Conductor Related

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

25

Minimum Pack Quantity

1000