BURNDY
Image of GB26W GB26W, Mech Ground Conn, Cable to Bar, Tin Plated

GB26W, Mech Ground Conn, Cable to Bar, Tin Plated

Brand: Burndy

Catalog ID: GB26W

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str), Tin Plated.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

General

Catalog Number

GB26W

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Hot Dipped

UPC

781810246993

UPC 14 Digit GTIN

00781810246993

Dimensions

Dimension - Height inch

1.74 in

Dimension - Height mm

44.2 mm

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.94 in

Dimension - Width fraction

1-3/7 in

Dimension - Width inch

1.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

1

Minimum Pack Quantity

25

Pallet Quantity

1