BURNDY
GB29, Mechanical Grounding Connector, Cable to Bar
Image of GB29 GB29, Mechanical Grounding Connector, Cable to Bar
Image of GB29 GB29, Mechanical Grounding Connector, Cable to Bar
play
3D View
play
360 View
+2
Image of GB29 GB29, Mechanical Grounding Connector, Cable to Bar
Buy America(n) Qualified

GB29, Mechanical Grounding Connector, Cable to Bar

$148.51 USD

Brand: Burndy

Catalog ID: GB29

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 550 kcmil-750 kcmil, 5/8" Stud, Silicon Bronze Hardware

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • Silicon Bronze Hardware
  • Rated for Direct Burial in earth or concrete
  • UL467

General

Application

For Copper Cable To Bar, Direct Burial Cable

Catalog Number

GB29

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

Sub Brand

MECHANICAL CONNECTOR

Type

GB

UPC

781810231272

UPC 14 Digit GTIN

00781810231272

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Width fraction

1-7/8 in

Dimension - Width inch

1.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

2400