BURNDY
GB29G69HEXT8, Mechanical Grounding Connector, Cable to Bar
Image of GB29G69HEXT8 GB29G69HEXT8, Mechanical Grounding Connector, Cable to Bar

GB29G69HEXT8, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB29G69HEXT8

Mechanical Grounding Connector, Cable to 1" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud, 1.5 IN Width.

  • Mechanical Grounding Connector
  • Cable to 1" Thick Bar
  • 2/0 AWG (Sol)-250 kcmil
  • 1/2" Stud

General

Catalog Number

GB29G69HEXT8

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810458617

UPC 14 Digit GTIN

00781810458617

Dimensions

Dimension - Height inch

1.75 in

Dimension - Height mm

44 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - Width fraction

1-24/25 in

Dimension - Width inch

1.96 in

Dimensions

1.96 in x 1.5 in x 2.75 in

Height

2.75 in

Length

1.96 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.5 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

12

Minimum Pack Quantity

28

Pallet Quantity

2160