BURNDY
Image of GB29T8 GB29T8, Mechanical Grounding Connector, Cable to Bar
Image of GB29T8 GB29T8, Mechanical Grounding Connector, Cable to Bar
Buy America(n) Qualified

GB29T8, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB29T8

Mechanical Grounding Connector, Cable to 1/4" - 1" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GB29T8

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810054260

UPC 14 Digit GTIN

00781810054260

Dimensions

Dimension - Height inch

2.32 in

Dimension - Height mm

59 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Width fraction

1-22/25 in

Dimension - Width inch

1.88in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings