
Brand: Burndy
Catalog ID: GB29T8TN
Catalog Number
GB29T8TN
UPC
621945469549
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1