BURNDY
Image of GB29W GB29W, Mechanical Grounding Connector, Cable to Bar, Tin Plated
Image of GB29W GB29W, Mechanical Grounding Connector, Cable to Bar, Tin Plated

GB29W, Mechanical Grounding Connector, Cable to Bar, Tin Plated

Brand: Burndy

Catalog ID: GB29W

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud, Tin Hot Dipped.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GB29W

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Tin - Hot Dipped

UPC

781810053560

UPC 14 Digit GTIN

00781810053560

Dimensions

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Width fraction

1-22/25 in

Dimension - Width inch

1.88 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings