
Brand: Burndy
Catalog ID: GB29WT9
Catalog Number
GB29WT9
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Tin - Hot Dipped
UPC
621945138971
UPC 14 Digit GTIN
00621945138971
Dimension - Height inch
2.75 in
Dimension - Height mm
69.9 mm
Dimension - L Length Overall mm
37 mm
Dimension - Length Overall inch
1.44 in
Dimension - Width fraction
1-47/50 in
Dimension - Width inch
1.94 in
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Size
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1