BURNDY
Image of GB34TN GB34TN, Mech Ground Conn, Cable to Bar, Tin Plated

GB34TN, Mech Ground Conn, Cable to Bar, Tin Plated

Brand: Burndy

Catalog ID: GB34TN

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 300 kcmil - 500 kcmil, 1/2" Stud, 2-1/3" Width, Tin Plated

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GB34TN

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810100905

UPC 14 Digit GTIN

00781810100905

Dimensions

Dimension - Height inch

2.57 in

Dimension - Height mm

65.3 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.38 in

Dimension - Width fraction

2-1/3 in

Dimension - Width inch

2.31 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

300 KCMIL - 500 KCMIL

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

12

Minimum Pack Quantity

24

Pallet Quantity

2160