BURNDY
Image of GB39 GB39, Mechanical Grounding Connector, Cable to Bar

GB39, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB39

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 550 kcmil - 750 kcmil, 5/8" Stud, 2-3/4 IN Width.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GB39

Installation Torque Recommended in-lb

660 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Oval Shank Bolt

Plated

N

Plating Type

Unplated

UPC

781810231357

UPC 14 Digit GTIN

00781810231357

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

3.28 in

Dimension - Height mm

83.3 mm

Dimension - L Length Overall mm

45 mm

Dimension - Length Overall inch

1.75 in

Dimension - Width fraction

2-3/4 in

Dimension - Width inch

2.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

550 KCMIL - 750 KCMIL

Conductor - Copper Str Size

550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Size Range

550 kcmil - 750 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

660 lb-in

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1080