BURNDY
Image of GB44T10W GB44T10W, Mech Ground Conn, Cable to Bar, Tin Plated

GB44T10W, Mech Ground Conn, Cable to Bar, Tin Plated

Brand: Burndy

Catalog ID: GB44T10W

Mechanical Grounding Connector, Cable to 1/4" - 1 1/4" Thick Bar, 800 kcmil - 1000 kcmil, 5/8" Stud, 3-1/6 IN Width Hot Tin Dipped.

  • Mechanical Grounding Connector
  • Cable to 1/4"-1-1/4" Thick Bar
  • 800-1000 kcmil
  • 5/8" Stud
  • Hot Tin Dipped

General

Catalog Number

GB44T10W

Installation Torque Recommended in-lb

660 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Oval Shank Bolt

Plated

Y

Plating Type

Tin - Hot Dipped

UPC

781810116890

UPC 14 Digit GTIN

00781810116890

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

4.28 in

Dimension - Height mm

108.7 mm

Dimension - L Length Overall mm

45 mm

Dimension - Length Overall inch

1.75 in

Dimension - Width fraction

3-1/6 in

Dimension - Width inch

3.16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

800 KCMIL - 1000 KCMIL

Conductor - Copper Str Size

800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Size Range

800 kcmil - 1000 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

660 lb-in

Logistics

Carton Quantity

6

Minimum Pack Quantity

2

Pallet Quantity

672