BURNDY
GBH34, Mechanical Grounding Connector, Cable to Flat, IEEE 837
Image of GBH34 GBH34, Mechanical Grounding Connector, Cable to Flat, IEEE 837
New

GBH34, Mechanical Grounding Connector, Cable to Flat, IEEE 837

Brand: Burndy

Catalog ID: GBH34

Cast copper alloy grounding connector for joining one conductor to a flat surface. Assembled with DURIUM™ silicon bronze hardware. Rated for Direct Burial in earth of concrete. Qualified to IEEE 837-2014

  • IEEE 837-2014 Qualified
  • Third-party laboratory test results available
  • UL467
  • High Copper Alloy Cast Body with Silicone Bronze Hardware
  • Parallel or 90° Copper Cable Connection
  • Rated for Direct Burial in earth or concrete

General

Application

Ground Connector for Copper Cable to Bar

Catalog Number

GBH34

UPC

621945731424

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

2/0 - 500 kcmil

Certifications And Compliance

Industry Standard(s)

  • UL 467
  • IEEE 837 2014 Qualified