BURNDY
GBM28CG2, Mechanical Grounding Connector, Cable to Bar
Image of GBM28CG2 GBM28CG2, Mechanical Grounding Connector, Cable to Bar

GBM28CG2, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GBM28CG2

Cable Tray Ground Clamp CU CABLE: #1 AWG (STR) - 4/0 AWG (STR) 1/4" STUD TORQUE: 35 LB IN Tin Plated.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GBM28CG2

Installation Torque Recommended in-lb

35 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Tin - Electro Plated

UPC

781810424315

UPC 14 Digit GTIN

00781810424315

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Height inch

0.76 in

Dimension - Height mm

18.6 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.38 in

Dimension - Width fraction

1-2/5 in

Dimension - Width inch

1.41 in

Dimension - Width mm

36 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

#1 AWG-4/0 AWG

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1 AWG - 4/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

35 lb-in

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

1