BURNDY
Image of GBM29GS GBM29GS, Mechanical Grounding Connector, Cable to Bar, Galvanized Steel
Image of GBM29GS GBM29GS, Mechanical Grounding Connector, Cable to Bar, Galvanized Steel

GBM29GS, Mechanical Grounding Connector, Cable to Bar, Galvanized Steel

Brand:

Burndy

Catalog ID:

GBM29GS

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud, Galvanized Steel Hardware.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GBM29GS

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

Steel - Galvanized

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810164952

UPC 12 Digit

7818101649522

Dimensions

Dimension - Height inch

2.07 in

Dimension - Height mm

52.6 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Width fraction

1-5/6 in

Dimension - Width inch

1.84 in

Dimension - Width mm

47 mm

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 KCMIL

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads