BURNDY
Image of GBM34T4 GBM34T4, Mechanical Grounding Connector, Cable to Bar

GBM34T4, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GBM34T4

Mechanical Grounding Connector, Cable to 1/4" - 1/2" Thick Bar, 300 kcmil - 500 kcmil, 1/2" Stud.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GBM34T4

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810371701

UPC 14 Digit GTIN

00781810371701

Dimensions

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.38 in

Dimension - Width fraction

2-2/9 in

Dimension - Width inch

2.22 in

Dimension - Width mm

56 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

300 KCMIL - 500 KCMIL

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Minimum Pack Quantity

10